
Brand: Connector Mfg. Co. (CMC)
Catalog ID: NC68-750-1000
Type BUP- Black PVC Boots have extra long skirts;Nominal thickness .125 ( 1/8 inch);Rated at 240 volts per mil;Cover rated at 105 degrees C.
Catalog Number
NC68-750-1000
Material
PVC (polyvinyl chloride)
UPC
192663085965
Dimensions
10.92 in x 4.55 in x 2.53 in
Height
2.53 in
Length
10.92 in
Package Height
Package Length
Package Weight
0.618 lb
Package Width
Width
4.55 in