
Brand: Connector Mfg. Co. (CMC)
Catalog ID: LI-500
Made of 6061-T6 Aluminum Alloy;Electro-Tin Plated;Dual-Rated;Easy Installation;Connectors are Reusable
Catalog Number
LI-500
Material
Aluminum Alloy, 6061-T6
Type
Bolted Lugs & Terminals
Dimensions
1.5 in x 1.66 in x 1.63 in
Height
1.63 in
Length
1.5 in
Width
1.66 in
Conductor Range
500 Kcmil - #3/0 AWG