Rectangular Connectors,Type: CA, 2 AWG-14 AWG conductor range, Al/Cu Rated
Image of CA-60S Rectangular Connectors,Type: CA, 2 AWG-14 AWG conductor range, Al/Cu Rated

Rectangular Connectors,Type: CA, 2 AWG-14 AWG conductor range, Al/Cu Rated

Brand: Connector Mfg. Co. (CMC)

Catalog ID: CA-60S

Rectangular Connectors,Type: CA, 2 AWG-14 AWG conductor range, Al/Cu Rated. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.

Rectangular Connectors,Type: CA, 2 AWG-14 AWG conductor range, Al/Cu Rated. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.

Connectors are reusable

General

Catalog Number

CA-60S

Material

Aluminum

Type

Bolted Lugs & Terminals

Dimensions

Dimensions

0.47 in x 0.47 in x 0.56 in

Height

0.56 in

Length

0.47 in

Width

0.47 in

Conductor Related

Conductor - Copper Str Size Range

2-14 AWG