Rectangular Connectors,Type: CA, 350 AWG-6 AWG conductor range, Al/Cu Rated
Image of LI-3501 Rectangular Connectors,Type: CA, 350 AWG-6 AWG conductor range, Al/Cu Rated

Rectangular Connectors,Type: CA, 350 AWG-6 AWG conductor range, Al/Cu Rated

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LI-3501

Rectangular Connectors,Type: CA, 350 AWG-6 AWG conductor range, Al/Cu Rated. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.

Connectors are reusable

General

Catalog Number

LI-3501

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663040414

Dimensions

Dimensions

1 in x 1.35 in x 1.4 in

Height

1.4 in

Length

1 in

Width

1.35 in

Conductor Related

Conductor - Copper Str Size Range

350 Kcmil-6 AWG