Rectangular Connectors,Type: CA, 750 AWG-250 AWG conductor range, Al/Cu Rated
Image of LI-750 Rectangular Connectors,Type: CA, 750 AWG-250 AWG conductor range, Al/Cu Rated

Rectangular Connectors,Type: CA, 750 AWG-250 AWG conductor range, Al/Cu Rated

Brand: Connector Mfg. Co. (CMC)

Catalog ID: LI-750

Rectangular Connectors,Type: CA, 750 AWG-250 AWG conductor range, Al/Cu Rated. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.

Rectangular Connectors,Type: CA, 750 AWG-250 AWG conductor range, Al/Cu Rated. CMC® Rectangular connectors are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Assembly can be made with only a screwdriver or allen wrench and the connectors are reusable.

Connectors are reusable

General

Catalog Number

LI-750

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663040360

Dimensions

Dimensions

1.5 in x 1.63 in x 2.5 in

Height

2.5 in

Length

1.5 in

Width

1.63 in

Conductor Related

Conductor - Copper Str Size Range

750 Kcmil-250 AWG