RLSS500-6SLI Aluminum Mechanical Insulator Stud-Mount Transformer Connector
Image of RLSS500-6SLI RLSS500-6SLI Aluminum Mechanical Insulator Stud-Mount Transformer Connector
Image of RLSS500-6SLI RLSS500-6SLI Aluminum Mechanical Insulator Stud-Mount Transformer Connector

RLSS500-6SLI Aluminum Mechanical Insulator Stud-Mount Transformer Connector

Brand: Connector Mfg. Co. (CMC)

Catalog ID: RLSS500-6SLI

Stud-mount transformer connectors, allows left or right-hand mounting, Dual rated connectors for Aluminum or Copper conductors, Insulated Stud-Mount Connectors, Street light tap available

  • RLSS with patented Keyhole mounting.
  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with radial-tipped set-screws.
  • Offers fast, economical, reusable, and dependable connections for right or left hand installations.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.

General

Catalog Number

RLSS500-6SLI

Material

Aluminum Alloy, 6061-T6

UPC

192663084920

Dimensions

Dimensions

9.39 in x 3 in x 2.73 in

Height

2.73 in

Length

9.39 in

Package Weight

2.528 lb

Width

3 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

6