RLUSS500-4I Transformer Space-Savers Stud Connector Aluminum Mechanical
Image of RLUSS500-4I RLUSS500-4I Transformer Space-Savers Stud Connector Aluminum Mechanical

RLUSS500-4I Transformer Space-Savers Stud Connector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: RLUSS500-4I

Space-saver stud-mount transformer connectors allows left or right-hand mounting, Slip-On, Dual rated connectors for Aluminum or Copper conductors

Clear plated for low-contact resistance.;Allows left or right-hand installation.;Fully tested to ANSI C119.4 for Class ‘A’ connector.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;105°C Rated clear plastisol cover.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of an insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.;Designed to reduce cantilever stress on the busing by 50% and increase available safe space.;For use on both 5/8” and 1” studs in screw-on and quick-disconnect models.

  • Clear plated for low-contact resistance.
  • Allows left or right-hand installation.
  • Fully tested to ANSI C119.4 for Class ‘A’ connector.
  • Supplied with aluminum radial-tipped set-screws.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • 105°C Rated clear plastisol cover.
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of an insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.
  • Designed to reduce cantilever stress on the busing by 50% and increase available safe space.
  • For use on both 5/8” and 1” studs in screw-on and quick-disconnect models.

General

Catalog Number

RLUSS500-4I

Material

Aluminum Alloy, 6061-T6

Type

RLUSS/RLUS

UPC

192663076239

Dimensions

Dimensions

6.24 in x 2.88 in x 4.6 in

Height

4.6 in

Length

6.24 in

Width

2.88 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

4

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

No

RUS Listed Reference

Yes