Rubber Insulated Secondary Connectors, Standard spacing
Image of SSBC350-5S Rubber Insulated Secondary Connectors, Standard spacing

Rubber Insulated Secondary Connectors, Standard spacing

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SSBC350-5S

Rubber Insulated Secondary Connectors, Standard spacing, Dual rated connectors for Aluminum or Copper conductors, CO-OX oxide inhibitor is omitted

Clear plated for low-contact resistance.;Allows left or right-hand installation.;Fully tested to ANSI C119.4 for Class ‘A’ connector.;Supplied with aluminum radial-tipped set-screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;105°C Rated clear plastisol cover.;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of an insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.;Designed to reduce cantilever stress on the busing by 50% and increase available safe space.;For use on both 5/8” and 1” studs in screw-on and quick-disconnect models.

  • Clear plated for low-contact resistance.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
  • Supplied with aluminum set-screws.
  • Includes silicone grease and CO-OX oxide inhibitor.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).
  • A torque wrnch should be used to ensure the proper torque achieved.

General

Catalog Number

SSBC350-5S

Material

Aluminum Alloy, 6061-T6

Dimensions

Dimensions

5.93 in x 4.06 in x 2.46 in

Height

2.46 in

Length

5.93 in

Width

4.06 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Number of Conductors

5