
Brand: Connector Mfg. Co. (CMC)
Catalog ID: SBA20-50HD
1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag
Catalog Number
SBA20-50HD
Material
Stainless Steel
UPC
192663109784
Bolt Size
2 in
Clamping - Maximum
1.25 in
Clamping - Minimum
1 in
Package Height
0 in
Package Length
0 in
Package Weight
0.266 lb
Package Width
0 in