Brand: Connector Mfg. Co. (CMC)
Catalog ID: SCB-1/0
TYPE: NA / SCB, Aluminum Neutral Bars, Dual-Rated Solderless Connectors, For use with both aluminum and copper conductors, Cond. Range: 1/0 AWG - 14 AWG / 6 AWG - 14 AWG, CSA Certified, 90° C rated. CMC® Aluminum Neutral Bars are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. Only a screwdriver or allen wrench is needed for assembly.
Catalog Number
SCB-1/0
Material
Aluminum
Height
0.63 in
Width
0.38 in
Conductor - Copper Str Size Range
1/0-14 AWG / 6-14 AWG