Brand: Connector Mfg. Co. (CMC)
Catalog ID: LA-300R
Made of 6061-T6 Aluminum Alloy;Electro-Tin Plated;Patented PosiGrip Design;Positive Wire Stop;Dual-Rated;Easy Installation;Improved Pull-Out and Safety Features
Catalog Number
LA-300R
Material
6061-T6 Aluminum
Type
Bolted Lugs & Terminals
Dimensions
2 in x 0.98 in x 1.13 in
Height
1.13 in
Length
2 in
Width
0.98 in
Conductor Range
300 Kcmil-6 AWG