Brand: Connector Mfg. Co. (CMC)
Catalog ID: LA-625R
Made of 6061-T6 Aluminum Alloy;Electro-Tin Plated;Patented PosiGrip Design;Positive Wire Stop;Dual-Rated;Easy Installation;Improved Pull-Out and Safety Features
Catalog Number
LA-625R
Material
6061-T6 Aluminum
Type
Bolted Lugs & Terminals
Dimensions
2.62 in x 1.38 in x 1.62 in
Height
1.62 in
Length
2.62 in
Width
1.38 in