Image of AB-125-R Single Conductor Solderless Lugs

Single Conductor Solderless Lugs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: AB-125-R

Single Conductor Solderless Lugs

Made of 6061-T6 Aluminum Alloy;Electro-Tin Plated;Patented PosiGrip Design;Positive Wire Stop;Dual-Rated;Easy Installation;Improved Pull-Out and Safety Features

  • Made of 6061-T6 Aluminum Alloy
  • Electro-Tin Plated
  • Patented PosiGrip Design
  • Positive Wire Stop
  • Dual-Rated
  • Easy Installation
  • Improved Pull-Out and Safety Features

General

Catalog Number

AB-125-R

Material

6061-T6 Aluminum

Type

Bolted Lugs & Terminals

Dimensions

Dimensions

1.47 in x 0.63 in x 0.78 in

Height

0.78 in

Length

1.47 in

Width

0.63 in