Single Hole Solderless Lug with wire range 750 AWG -1/0 AWG.
Image of A1B2-750-2 Single Hole Solderless Lug with wire range 750 AWG -1/0 AWG.

Single Hole Solderless Lug with wire range 750 AWG -1/0 AWG.

Brand: Connector Mfg. Co. (CMC)

Catalog ID: A1B2-750-2

Single Hole Solderless Lug with wire range 750 AWG -1/0 AWG. TYPE: ABSG/A1B2-2 .The unique ridges formed on the bottom of the contact surface are designed to provide contact points for an electrically secure joint of the lowest resistance for current flow. The screws used to clamp the conductors are designed to extend beyond the barrel sides of the conductor to allow a better, more secure compression of the conductor. This design spreads the conductor strands to help dissipate heat, and improve its pull-out safety features and capabilities. The design of the wire way provides optimum transfer of current, creating a straight line flow through the connector for the least possible path of electrical resistance. A positive wire stop is also provided. 90° C Rated (486B Listed). UL listed and CSA certified.

A1B2-750-2 Single Hole Solderless Lug with wire range 750 AWG -1/0 AWG.

  • 90° C Rated (486B Listed)
  • UL listed
  • CSA certified

General

Catalog Number

A1B2-750-2

Material

Aluminum

Type

Bolted Lugs & Terminals

UPC

192663019205

Dimensions

Dimensions

6.18 in x 1.5 in x 1.94 in

Height

1.94 in

Length

6.18 in

Thickness

0.31 in

Width

1.5 in

Conductor Related

Conductor - Copper Str Size Range

750 Kcmil-1/0 AWG