
Brand: Connector Mfg. Co. (CMC)
Catalog ID: LA-6-1
LA-6-1 Single Hole Solderless Lugs
Catalog Number
LA-6-1
Material
Aluminum Alloy, 6061-T6
Type
Bolted Lugs & Terminals
Dimension - Stud Size inch
0.23 in
Dimensions
1.06 in x 0.38 in x 0.5 in
Height
0.5 in
Length
1.06 in
Width
0.38 in
Conductor Range
#6 AWG to #14 AWG
Industry Standard(s)
UL/CSA certified