Image of BA71717SMC4 Single phase rain protected meter carrier

Single phase rain protected meter carrier

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BA71717SMC4

Single phase rain protected meter carrier, holds 4 single-phase meters

Rain-Tight Carrying Cases are available in four designs to accommodate any socket type meter transporting requirements;They are constructed of .063 aluminum and have stainless steel hinges and heavy-duty pull-down catches for padlocking or sealing;All carriers are equipped with hinged lids and shock absorbing pads on the top and meter trays);All seams are welded.;Many utilities fasten the meter carrying case to the truck bed for security purposes;Holds 4 Single-Phase Meters

  • Rain-Tight Carrying Cases are available in four designs to accommodate any socket type meter transporting requirements
  • They are constructed of .063 aluminum and have stainless steel hinges and heavy-duty pull-down catches for padlocking or sealing
  • All carriers are equipped with hinged lids and shock absorbing pads on the top and meter trays)
  • All seams are welded.
  • Many utilities fasten the meter carrying case to the truck bed for security purposes
  • Holds 4 Single-Phase Meters

General

Catalog Number

BA71717SMC4

Material

Aluminum

UPC

192663132027

Dimensions

Depth

7 in

Height

17 in

Width

17 in