Image of SLC1 SLC1 EPDM Rubber Cover Accessories
Image of SLC1 SLC1 EPDM Rubber Cover Accessories

SLC1 EPDM Rubber Cover Accessories

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SLC1

Small cover used on street light

SLC1. Small cover used on street light;Material: EPDM Rubber

  • Small cover used on street light
  • Material: EPDM Rubber

Product details

General

Catalog Number

SLC1

Material

Rubber, EPDM

UPC

192663116706

Dimensions

Length

2.28 in

Electrical Ratings

Voltage Rating

600 V

Resources and downloads