Image of BGSSE228430TP-H-US1 Solar Cabinet
Image of BGSSE228430TP-H-US1 Solar Cabinet

Solar Cabinet

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BGSSE228430TP-H-US1

Solar Cabinet, Exterior dimensions: 22” deep x 84” wide x 30” high.

Strut design utilized for easy junction hanging;Heavy-Duty channelized construction;Fabricated from 12 gauge galvaneel steel;Also available in mild steel, aluminum, or stainless steel (contact rep);Heavy duty wind locks are standard;Stainless steel hinge barrels, pins, padlock hasp, and exterior hardware;Full 3/8” diameter solid copper ground loop standard;Oven cured green powder coat polyester finish exceeds ANSI standard C57.12.28;Standard paint color: Munsell dark green. Provides a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground solar distribution systems

  • Strut design utilized for easy junction hanging
  • Heavy-Duty channelized construction
  • Fabricated from 12 gauge galvaneel steel
  • Also available in mild steel, aluminum, or stainless steel (contact rep)
  • Heavy duty wind locks are standard
  • Stainless steel hinge barrels, pins, padlock hasp, and exterior hardware
  • Full 3/8” diameter solid copper ground loop standard
  • Oven cured green powder coat polyester finish exceeds ANSI standard C57.12.28
  • Standard paint color: Munsell dark green. Provides a safe and convenient primary cable terminating, sectionalizing, tapping, and switching point for underground solar distribution systems

Optional predrilled 18” mating fiberglass sleeve (BFGBS228418-PD) available, “sold separately”.

Product details

General

Catalog Number

BGSSE228430TP-H-US1

Material

Steel, Galvannealed

UPC

192663134595

Dimensions

Cubic Capacity

55440 cu.in

Depth

22 in

Height

30 in

Width

84 in

Resources and downloads