Solderless Connector, Dual Rated, Wire Range 3/0 AWG - 6 AWG
Solderless Connector

Solderless Connector, Dual Rated, Wire Range 3/0 AWG - 6 AWG

Brand: Connector Mfg. Co. (CMC)

Catalog ID: L3M2-3/0

Dual Rated Solderless Connector, 3/0-6 AWG, UL/CSA

Explore our dual rated solderless connector, designed to accommodate wire ranges from 3/0 AWG to 6 AWG. Crafted from high-strength 6061-T6 aluminum alloy, this solderless connector ensures optimal strength and conductivity. It is dual rated for use with both copper and aluminum conductors and features an electro tin-plated finish for low contact resistance and corrosion protection. Easy to assemble with just a screwdriver or Allen wrench, this reusable connector is 90° C rated (486B Listed), UL listed, and CSA certified, making it a reliable choice for various electrical applications.

  • Constructed from robust 6061-T6 aluminum alloy for superior strength and conductivity
  • Simple assembly using just a screwdriver or Allen wrench
  • Reusable connectors for multiple applications
  • Made from durable aluminum material.

This solderless connector features a dual rating for copper and aluminum conductors, ensuring versatile and reliable connections in diverse applications.

General

Catalog Number

L3M2-3/0

Material

6061-T6 Aluminum

Type

Bolted Lugs & Terminals

UPC

192663018116

Dimensions

Dimensions

4.25 in x 2.81 in x 1.19 in

Height

1.19 in

Length

4.25 in

Width

2.81 in

Conductor Related

Conductor - Copper Str Size Range

3/0-6 AWG

Conductor Range

#3/0 AWG to #6 AWG