Space-Saver Secondary Connectors, CO-OX oxide inhibitor is omitted
Image of T24-350-250 Space-Saver Secondary Connectors, CO-OX oxide inhibitor is omitted

Space-Saver Secondary Connectors, CO-OX oxide inhibitor is omitted

Brand: Connector Mfg. Co. (CMC)

Catalog ID: T24-350-250

Space-Saver Secondary Connectors, Dual-Rated For Aluminum or Copper Conductors, CO-OX oxide inhibitor is omitted

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;105°C Rated black plastisol cover available;Includes CO-OX oxide inhibitor in all conductor holes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Each unit individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with radial-tipped set-screws.
  • 105°C Rated black plastisol cover available.
  • Includes CO-OX oxide inhibitor in all conductor holes.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

General

Catalog Number

T24-350-250

Material

Aluminum

Dimensions

Dimensions

3 in x 1.88 in x 2.25 in

Height

2.25 in

Length

3 in

Width

1.88 in

Electrical Ratings

Voltage Rating

600 V