Image of D250-4I Space-Saver Secondary Connectors

Space-Saver Secondary Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: D250-4I

Space-Saver Secondary Connectors, Dual-Rated For Aluminum or Copper Conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;105°C Rated black plastisol cover available;Includes CO-OX oxide inhibitor in all conductor holes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Each unit individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with radial-tipped set-screws.
  • 105°C Rated black plastisol cover available.
  • Includes CO-OX oxide inhibitor in all conductor holes.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.

General

Catalog Number

D250-4I

Material

Aluminum

Dimensions

Dimensions

1.75 in x 1 in x 2 in

Height

2 in

Length

1.75 in

Width

1 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

250 Kcmil - #12 AWG