Image of DO-6I Space-Saver Secondary Connectors
Image of DO-6I Space-Saver Secondary Connectors

Space-Saver Secondary Connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: DO-6I

Space-Saver Secondary Connectors, Dual-Rated for Aluminum or Copper Conductors

Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Supplied with radial-tipped set-screws;105°C Rated black plastisol cover available;Includes CO-OX oxide inhibitor in all conductor holes;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Each unit individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Supplied with radial-tipped set-screws
  • 105°C Rated black plastisol cover available
  • Includes CO-OX oxide inhibitor in all conductor holes
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Each unit individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench

Product details

General

Catalog Number

DO-6I

Type

D/DO

Dimensions

Dimensions

1.91 in x 0.75 in x 1.25 in

Height

1.25 in

Length

1.91 in

Width

0.75 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

#1/0 AWG to #14 AWG

Number of Conductors

6

Resources and downloads