Brand: Connector Mfg. Co. (CMC)
Catalog ID: ZQU8-500SLGRCI
Dual rated connectors for Aluminum or Copper conductors. Right-Hand Installation Injection molded PVC Insulated Clear plated for low-contact resistance Fully tested to ANSI 119.4 for Class ‘A’ Connectors Supplied with aluminum radial-tipped set screw. Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole Each unit individually wrapped and labeled for ease of identification and cleanliness For installation, CMC® recommends the use of a 9” insulated Allen wrench
Catalog Number
ZQU8-500SLGRCI
Material
Injection molded PVC Insulated, 6061-T6 aluminum alloy
UPC
192663183722
Height
3.38 in
Length
7 in
Voltage Rating
600 V
Conductor Range
Dual rated, 500 KCMIL-6
Number of Conductors
8