Brand: Connector Mfg. Co. (CMC)
Catalog ID: SHB6-350SLCXB
Clear PVC cover molded around connector.;Patented Keyhole or Shark Bite™ mounting hole feature provides 10 times the surface contact on the stud over traditional connectors.;Eliminates connector wobble when installing connectors.;Fabricated from 6061-T6 aluminum alloy.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.
Catalog Number
SHB6-350SLCXB
Material
Aluminum Alloy, 6061-T6
Number Of Outlets
6
UPC
192663117277
Length
2.73 in
Width
5.23 in
Conductor Range
350 Kcmil - #12 AWG
Number Of Outlets
6