
Brand: Connector Mfg. Co. (CMC)
Catalog ID: SH8-350SL
Street light port furnished as standard.;Supplied with 6262-T9 alloy aluminum radial-tipped screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes inhibitor in all ports and stud-mounting hole.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.
Catalog Number
SH8-350SL
Material
Aluminum Alloy, 6061-T6
Number Of Outlets
8
UPC
192663117239
Length
2.12 in
Width
5.32 in
Voltage Rating
600 V
Conductor Range
350 Kcmil - #12 AWG
Number Of Outlets
8