
Brand: Connector Mfg. Co. (CMC)
Catalog ID: SHB12-500SL
Street light port furnished as standard.;Supplied with aluminum radial-tipped screws.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Includes inhibitor in all ports and stud-mounting hole.;Patented Two-In-One Shark-Bite™ mounting hole feature allows the connector to fit on a 5/8”-11 or 1”-14 transformer stud. Both stud sizes fit in the same hole.;Shark-Bite™ mounting hole feature provides 10 times the surface area contact on the stud over traditional connectors.;The Shark-Bite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.
Catalog Number
SHB12-500SL
Material
Aluminum Alloy, 6061-T6
Number Of Outlets
12
Series
sharkbite™ Series
Length
8.47 in
Width
2.73 in
Conductor Range
500 Kcmil - #10 AWG
Number Of Outlets
12