Image of ZSU6-500SL Space-saver stud-mount transformer connectors, screw on

Space-saver stud-mount transformer connectors, screw on

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ZSU6-500SL

Space-saver stud-mount transformer connectors, screw on, Dual rated connectors for Aluminum or Copper conductors, CO-OX Oxide inhibitor is omitted, Street light tap available

Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of an insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.;Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial-tipped set screws.;105°C Rated clear plastisol cover available.

  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of an insulated Allen wrench.
  • A torque wrench should be used to ensure the proper torque is achieved.
  • Clear plated for low-contact resistance.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial-tipped set screws.
  • 105°C Rated clear plastisol cover available.

General

Catalog Number

ZSU6-500SL

Material

Aluminum Alloy, 6061-T6

Dimensions

Dimensions

5.63 in x 2.38 in x 2.88 in

Height

2.88 in

Length

5.63 in

Width

2.38 in

Conductor Related

Conductor Range

500 Kcmil - #10 AWG

Number of Conductors

6