
Brand: Connector Mfg. Co. (CMC)
Catalog ID: ZS6-500ASLI
Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of an insulated Allen wrench.;A torque wrench should be used to ensure the proper torque is achieved.;Clear plated for low-contact resistance.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial-tipped set screws.;105°C Rated clear plastisol cover available.
Catalog Number
ZS6-500ASLI
Material
Aluminum Alloy, 6061-T6
UPC
192663087198
Dimensions
5.13 in x 2.38 in x 2.88 in
Height
2.88 in
Length
5.13 in
Package Weight
1.573 lb
Width
2.38 in
Conductor Range
500 Kcmil - #10 AWG
Number of Conductors
6