Space-saver stud-mount transformer connectors
Image of SHB12-500SLCXB Space-saver stud-mount transformer connectors

Space-saver stud-mount transformer connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SHB12-500SLCXB

Clear Insulated Offset, Compact Secondary Transformer Stud Connectors, Dual-Rated for Aluminum or Copper Conductors

Clear PVC cover molded around connector;Patented Keyhole or Shark Bite™ mounting hole feature provides 10 times the surface contact on the stud over traditional connectors;Eliminates connector wobble when installing connectors.;Fabricated from 6061-T6 aluminum alloy.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.

  • Clear PVC cover molded around connector
  • Patented Keyhole or Shark Bite™ mounting hole feature provides 10 times the surface contact on the stud over traditional connectors
  • Eliminates connector wobble when installing connectors.
  • Fabricated from 6061-T6 aluminum alloy.
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.

Quick Disconnect

General

Catalog Number

SHB12-500SLCXB

Type

SH-C/SHB-C

Dimensions

Length

10 in

Width

3 in

Conductor Related

Conductor Range

500 Kcmil - #10 AWG