Space-saver stud-mount transformer connectors
Image of ZQ6-500SLCI Space-saver stud-mount transformer connectors

Space-saver stud-mount transformer connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: ZQ6-500SLCI

Space-saver stud-mount transformer connectors

Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole;Each unit individually wrapped and labeled ease of identification and cleanliness;For installation, CMC® recommends the use of an insulated Allen wrench;A torque wrnch should be used to ensure the proper torque is achieved;Clear plated for low-contact resistance;Fully tested to ANSI C119.4 for Class ‘A’ connectors.;Supplied with aluminum radial-tipped set screws;105°C Rated clear plastisol cover available;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength

  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole
  • Each unit individually wrapped and labeled ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench.
  • Clear plated for low-contact resistance
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors.
  • Supplied with aluminum radial-tipped set screws
  • 105°C Rated clear plastisol slip-on cover
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength

General

Catalog Number

ZQ6-500SLCI

Dimensions

Dimensions

6.63 in x 3.25 in x 3.5 in

Height

3.5 in

Length

6.63 in

Width

3.25 in

Conductor Related

Conductor Range

500 Kcmil - #10 AWG