Space-saver stud-mount transformer connectors
Image of SDS350-8I Space-saver stud-mount transformer connectors

Space-saver stud-mount transformer connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SDS350-8I

Space-saver stud-mount transformer connectors, Dual-Rated for Aluminum or Copper Conductors

Clear plated for low-contact resistance;Fully tested to ANSI C1194 for Class ‘A’ connectors;Offers fast, economical, reusable, and dependable connections;Supplied with aluminum radial-tipped set-screws;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole;Each unit individually wrapped and labeled for ease of identification and cleanliness;For installation, CMC® recommends the use of a 9” insulated Allen wrench;A torque wrench should be used to ensure the proper torque is achieved

  • Clear plated for low-contact resistance
  • Fully tested to ANSI C1194 for Class ‘A’ connectors
  • Offers fast, economical, reusable, and dependable connections
  • Supplied with aluminum radial-tipped set-screws
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Includes CO-OX oxide inhibitor in all conductor holes and stud-mounting hole
  • Each unit individually wrapped and labeled for ease of identification and cleanliness
  • For installation, CMC® recommends the use of a 9” insulated Allen wrench
  • A torque wrench should be used to ensure the proper torque is achieved

General

Catalog Number

SDS350-8I

Type

DQ/DS/SDQ/SDS

Dimensions

Dimensions

8.55 in x 1.38 in x 2.5 in

Height

2.5 in

Length

8.55 in

Width

1.38 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor Range

350 Kcmil - #12 AWG

Number of Conductors

8