Image of SR-2 Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 2 AWG-14 AWG.Al/Cu Rated

Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 2 AWG-14 AWG.Al/Cu Rated

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SR-2

Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 2 AWG-14 AWG.Al/Cu Rated.CMC® Splicers/Reducers are manufactured from high strength 6061-T6 aluminum alloy to insure both maximum strength and conductivity. They are dual rated for both copper and aluminum conductors and are electro tin plated to provide low contact resistance and protection against corrosion. The rounded corners facilitate tapping and a solid center barrier prevents dissimilar metals from coming into contact.

Splicers / Reducers, Type: SR- Solid Bearers, conductor range: 2 AWG-14 AWG.Al/Cu Rated

Dual Rated