Image of SPT4020 SPT4020 Overhead Shrouded Pin Term Aluminum Compression

SPT4020 Overhead Shrouded Pin Term Aluminum Compression

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SPT4020

Compression connectors, Shrouded Aluminum pin terminals

Shroud accepts insulation of conductors.;Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped.;Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

  • Shroud accepts insulation of conductors.
  • Tinned copper rod factory crimped into an aluminum compression sleeve. Cavities are pre-filled with electrical joint compound and capped.
  • Pin terminals are widely used in clamp-type plated bronze connectors, common to pole-type transformers, disconnect switches, cutouts and lightning arrestors, to allow aluminum conductors to be connected. The transition from copper to aluminum is made within a sealed compression joint to assure protection from bi-metallic corrosion.

General

Catalog Number

SPT4020

Material

Aluminum

UPC

192663119110

Dimensions

Length

7 in

Length - Pin

3.72 in

Pin Size

3/8 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Conductor - ACSR Str Size

4/0

Conductor Diameter - Maximum

0.575 in

Conductor Diameter - Minimum

0.511 in

Conductor Diameter Range

0.511 - 0.575

Conductor Range

#4/0 - 250 Str.;250 Comp.