Image of SR 4/0 K SR 4/0 K Aluminum Mechanical Splicers / Reducers

SR 4/0 K Aluminum Mechanical Splicers / Reducers

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SR 4/0 K

Insulated waterproof streetlight connectors

The DSR-K product is a hinged, single piece clamshell housing, each side filled with pre-cured insulating material and a 6061-T6 aluminum alloy connector.;The housing provides physical protection to the insulating material and provides compression that is essential for the sealing properties.;Simple to use - Install the conductors in the connector, position the connector in the cover and close the cover.;Fully tested to ANSI C119.4 and C119.1 and Western Underground Guide 2.5.;Gel pack, water proof cover is included in kits.

  • The DSR-K product is a hinged, single piece clamshell housing, each side filled with pre-cured insulating material and a 6061-T6 aluminum alloy connector.
  • The housing provides physical protection to the insulating material and provides compression that is essential for the sealing properties.
  • Simple to use - Install the conductors in the connector, position the connector in the cover and close the cover.
  • Fully tested to ANSI C119.4 and C119.1 and Western Underground Guide 2.5.
  • Gel pack, water proof cover is included in kits.

General

Catalog Number

SR 4/0 K

Material

Aluminum Alloy, 6061-T6

UPC

192663089338

Electrical Ratings

Voltage Rating

600 V