Brand: Connector Mfg. Co. (CMC)
Catalog ID: SSBC350-3LI
User friendly wide-port spacing (50% more room for cable training).;Multiple seals incorporated into caps and rockets.;High quality EPDM rubber.;Clear plated for low-contact resistance.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western;Underground Committee Guide 2.5.;Supplied with aluminum set-screws.;Includes silicone grease and CO-OX oxide inhibitor.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).;A torque wrnch should be used to ensure the proper torque is achieved.
Catalog Number
SSBC350-3LI
Material
Aluminum Alloy, 6061-T6
UPC
192663109661
Dimensions
4.02 in x 4.21 in x 2.75 in
Height
2.75 in
Length
4.02 in
Width
4.21 in
Voltage Rating
600 V
Number of Conductors
3
Certification - UL Recognized
Yes
RUS Listed Reference
Yes