SSBC350-8LI Submersible Rubber InsulatorConnector Aluminum Mechanical
Image of SSBC350-8LI SSBC350-8LI Submersible Rubber InsulatorConnector Aluminum Mechanical

SSBC350-8LI Submersible Rubber InsulatorConnector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SSBC350-8LI

Rubber Insulated Secondary Connectors, Wide-port spacing, Dual rated connectors for Aluminum or Copper conductors

User friendly wide-port spacing (50% more room for cable training).;Multiple seals incorporated into caps and rockets.;High quality EPDM rubber.;Clear plated for low-contact resistance.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western;Underground Committee Guide 2.5.;Supplied with aluminum set-screws.;Includes silicone grease and CO-OX oxide inhibitor.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).;A torque wrnch should be used to ensure the proper torque is achieved.

  • User friendly wide-port spacing (50% more room for cable training).
  • Multiple seals incorporated into caps and rockets.
  • High quality EPDM rubber.
  • Clear plated for low-contact resistance.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western
  • Underground Committee Guide 2.5.
  • Supplied with aluminum set-screws.
  • Includes silicone grease and CO-OX oxide inhibitor.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).
  • A torque wrnch should be used to ensure the proper torque is achieved.

General

Catalog Number

SSBC350-8LI

Material

Aluminum Alloy, 6061-T6

UPC

192663109333

Dimensions

Dimensions

11.52 in x 4.21 in x 2.75 in

Height

2.75 in

Length

11.52 in

Package Height

0 in

Package Length

0 in

Package Weight

3.049 lb

Package Width

0 in

Width

4.21 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Number of Conductors

8

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

Yes

RUS Listed Reference

Yes