8-Cond Dual Rated #12-500, DB, Submersible, Co-Ox
Image of SSBC500-8SI 8-Cond Dual Rated #12-500, DB, Submersible, Co-Ox
Image of SSBC500-8SI 8-Cond Dual Rated #12-500, DB, Submersible, Co-Ox
Buy America(n) Qualified

8-Cond Dual Rated #12-500, DB, Submersible, Co-Ox

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SSBC500-8SI

Designed for Direct Burial, 8 Conductor, #12 to 500kcmil, Dual rated for Aluminum or Copper conductors, Supplied with oxide inhibitor pre-installed

Submersible rated and suitable for Direct Burial, Dual Rated Al/Cu. 8-Conductor, Single Sided, 12 AWG-500 kcmil, Wide-port spacing (50% more room for cable training). EPDM rubber encapsulation. Supplied with oxide inhibitor pre-installed.

  • Listed to UL486A/B, UL486D
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
  • High quality EPDM rubber encapsulation.
  • Made in the USA

General

Application

Underground Network

Catalog Number

SSBC500-8SI

Material

Aluminum Alloy, 6061-T6

Product Family

SSBC500 Series Submersible Secondary Connector

Product Type

Secondary Tap Connectors

UPC

192663110681

Dimensions

Depth

4.41 in

Dimensions

11.19 in x 11.19 in x 3.20 in

Height

3.2 in

Length

11.19 in

Package Height

0 in

Package Length

0 in

Package Weight

2.973 lb

Package Width

0 in

Width

11.19 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Number of Conductors

8

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Certification - CSA Approved

No

Certification - UL Recognized

Yes

RUS Listed Reference

Yes