Image of SSBC500-9SI SSBC500-9SI Submersible Rubber InsulatorConnector Aluminum Mechanical
Image of SSBC500-9SI SSBC500-9SI Submersible Rubber InsulatorConnector Aluminum Mechanical

SSBC500-9SI Submersible Rubber InsulatorConnector Aluminum Mechanical

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SSBC500-9SI

Rubber Insulated Secondary Connectors, Standard spacing, Dual rated connectors for Aluminum or Copper conductors

Clear plated for low-contact resistance.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.;Supplied with aluminum set-screws.;Includes silicone grease and CO-OX oxide inhibitor.;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Each unit individually wrapped and labeled for ease of identification and cleanliness.;For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).;A torque wrnch should be used to ensure the proper torque achieved.

  • Clear plated for low-contact resistance.
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
  • Supplied with aluminum set-screws.
  • Includes silicone grease and CO-OX oxide inhibitor.
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.
  • Each unit individually wrapped and labeled for ease of identification and cleanliness.
  • For installation, CMC® recommends the use of a 9" insulated hex wrench (no tee handles).
  • A torque wrnch should be used to ensure the proper torque achieved.

Product details

General

Catalog Number

SSBC500-9SI

Material

Aluminum Alloy, 6061-T6

UPC

621945430402

Dimensions

Dimensions

12.53 in x 4.58 in x 2.83 in

Height

2.83 in

Length

12.53 in

Width

4.58 in

Electrical Ratings

Voltage Rating

600 V

Conductor Related

Number of Conductors

9

Certifications And Compliance

Certification - CSA Approved

No

Certification - UL Recognized

Yes

RUS Listed Reference

Yes