
Brand: Connector Mfg. Co. (CMC)
Catalog ID: SSI-20
600 volt compression splice connections including those subject to water submersion;Suitable for direct burial. Ends have stepped sealing surfaces to accommodate a wide variety of conductor sizes.;Maintains watertight integrity and full insulating value in all direct buried, underground networks, residential and overhead service joints.;Taping is eliminated and splice preparation time is significantly reduced.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5.
Catalog Number
SSI-20
UPC
192663106363
Outside Diameter
0.75 in
Package Height
Package Length
Package Weight
0.099 lb
Package Width
Voltage Rating
600 V