Stainless Steel Bolt Assemblies - Premium Duty With Preset Belleville Washer
Image of SHA350 Stainless Steel Bolt Assemblies - Premium Duty With Preset Belleville Washer

Stainless Steel Bolt Assemblies - Premium Duty With Preset Belleville Washer

Brand: Connector Mfg. Co. (CMC)

Catalog ID: SHA350

Stainless Steel Bolt Assemblies - Premium Duty With Preset Belleville Washer

1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut;Recommended for making aluminum to copper or copper to copper flat connections;Each bolt with its respective components is supplied packaged 10 per clear poly bag

  • 1/2”-13 thread-hex head bolt assemblies supplied with two flat washers, preset Belleville washer and silicon bronze nut
  • Recommended for making aluminum to copper or copper to copper flat connections
  • Each bolt with its respective components is supplied packaged 10 per clear poly bag.

General

Catalog Number

SHA350

Material

Stainless Steel

UPC

192663120390

Dimensions

Bolt Size

3.5 in

Clamping - Maximum

2.75 in

Clamping - Minimum

2.5 in