Image of BASOCL6-6FW Standoff bracket with 6” H-Bar, 1/2”, 4-way bar

Standoff bracket with 6” H-Bar, 1/2”, 4-way bar

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BASOCL6-6FW

Standoff bracket with 6” H-Bar, 1/2” 4-way bar

Stand off bracket with interlocking extrusions;Mounts H-bar and conduit 9” off face pole;Requires one 1/2” through bolt and one 1/2” lag bolt to attach to pole;Standoff bracket with 6” H-Bar

  • Stand off bracket with interlocking extrusions
  • Mounts H-bar and conduit 6” off face pole
  • Requires one 1/2” through bolt and one 1/2” lag bolt to attach to pole
  • 1/2” lag bolt and 1/2” through bolt (not supplied)
  • 1/2” 4-way bar is available

General

Catalog Number

BASOCL6-6FW

Type

Conduit Bracket

Dimensions

Bolt Size

1/2 in

Length

6 in