Image of BASOCL9-18H Standoff bracket with 6” H-Bar
Image of BASOCL9-18H Standoff bracket with 6” H-Bar

Standoff bracket with 6” H-Bar

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BASOCL9-18H

Standoff bracket with 6” H-Bar

Stand off bracket with interlocking extrusions;Mounts H-bar and conduit 9” off face pole;Requires one 1/2” through bolt and one 1/2” lag bolt to attach to pole;Standoff bracket with 6” H-Bar

  • Stand off bracket with interlocking extrusions
  • Mounts H-bar and conduit 9” off face pole
  • Requires one 1/2” through bolt and one 1/2” lag bolt to attach to pole
  • Standoff bracket with 18” H-Bar

Product details

General

Catalog Number

BASOCL9-18H

Type

Conduit Bracket

UPC

192663128761

Dimensions

Length

18 in

Resources and downloads