Image of BGSRS183020 Steel enclosure burial sleeve

Steel enclosure burial sleeve

Brand: Connector Mfg. Co. (CMC)

Catalog ID: BGSRS183020

Steel enclosure burial sleeve

All steel burial sleeves are fabricated from 14-gauge galvannealed steel and have an oven cured powder coat polyester finish. (Also available in aluminum us “BA” catalog number, e.g.: BABS228420);12 gauge galvannealed steel available upon request (add suffix “-H”);304 stainless steel carriage bolts supplied for assembly.

  • All steel burial sleeves are fabricated from 14-gauge galvannealed steel and have an oven cured powder coat polyester finish. (Also available in aluminum us “BA” catalog number, e.g.: BABS228420)
  • 12 gauge galvannealed steel available upon request (add suffix “-H”)
  • 304 stainless steel carriage bolts supplied for assembly.

General

Catalog Number

BGSRS183020

Dimensions

Depth

16.5 in

Height

20 in

Width

30 in