
Brand: Connector Mfg. Co. (CMC)
Catalog ID: BGSRS227820
All steel burial sleeves are fabricated from 14-gauge galvannealed steel and have an oven cured powder coat polyester finish. (Also available in aluminum us “BA” catalog number, e.g.: BABS228420);12 gauge galvannealed steel available upon request (add suffix “-H”);304 stainless steel carriage bolts supplied for assembly.
Catalog Number
BGSRS227820
Depth
20.5 in
Height
20 in
Width
78 in