Stud-mount transformer connectors for threaded secondary studs
Image of UATS2-8 Stud-mount transformer connectors for threaded secondary studs

Stud-mount transformer connectors for threaded secondary studs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: UATS2-8

Stud-mount transformer connectors for threaded secondary studs

Universal adapter for use on 1” or 5/8” studs;Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Fully assembled with stainless steel hardware and 1/2 - 13 studs;Accepts standard side form lugs;Fully tested to ANSI C119.4 for Class ‘A’ connectors;Can be ordered with or without hardware (belleville washers, flat washers, silicon bronze nuts);Allows installation or removal of conductor without affecting other energized conductors;SAFETY - Can be worked live with one hand

  • Universal adapter for use on 1” or 5/8” studs
  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Fully assembled with stainless steel hardware and 1/2 - 13 studs
  • Accepts standard side form lugs
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • Can be ordered with or without hardware (belleville washers, flat washers, silicon bronze nuts)
  • Allows installation or removal of conductor without affecting other energized conductors
  • SAFETY - Can be worked live with one hand

General

Catalog Number

UATS2-8