

Brand: Connector Mfg. Co. (CMC)
Catalog ID: RLB750-8I
Catalog Number
RLB750-8I
Material
Aluminum Alloy, 6061-T6
Series
sharkbite™ Series
UPC
192663085859
Dimensions
14.73 in x 4.91 in x 2.95 in
Height
2.95 in
Length
14.73 in
Package Height
0 in
Package Length
0 in
Package Weight
2.253 lb
Package Width
0 in
Width
4.91 in
Voltage Rating
600 V
Conductor Range
750 Kcmil - #2 AWG
Number of Conductors
8