
Brand: Connector Mfg. Co. (CMC)
Catalog ID: NUB500-4SLI
Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength.;Supplied with aluminum radial-tipped set screws.;Includes inhibitor in all ports and stud-mounting hole.;Patented two-in-one Sharkbite™ mounting hole feature allows the connector to fit on a 5/8” - 11 or 1” - 14 transformer stud. Both sizes fit in the same hole.;The Sharkbite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors.;Fully tested to ANSI C119.4 for Class ‘A’ connectors.
Catalog Number
NUB500-4SLI
Material
Aluminum Alloy, 6061-T6
Series
sharkbite™ Series
Dimensions
6.83 in x 1.38 in x 1.75 in
Height
1.75 in
Length
6.83 in
Width
1.38 in
Voltage Rating
600 V
Conductor Range
500 Kcmil - #10 AWG
Number of Conductors
4