Image of NUB750-3I Stud-mount transformer connectors

Stud-mount transformer connectors

Brand: Connector Mfg. Co. (CMC)

Catalog ID: NUB750-3I

Stud-mount transformer connectors

Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength;Supplied with aluminum radial-tipped set screws;Includes inhibitor in all ports and stud-mounting hole;Patented two-in-one Sharkbite™ mounting hole feature allows the connector to fit on a 5/8” - 11 or 1” - 14 transformer stud. Both sizes fit in the same hole;Sharkbite™ mounting hole feature provides 10 times the surface area contact on the stud over traditional connectors;The Sharkbite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors;Fully tested to ANSI C119.4 for Class ‘A’ connectors;105°C Rated black plastisol cover available

  • Connector fabricated from 6061-T6 aluminum alloy for conductivity and strength
  • Supplied with aluminum radial-tipped set screws
  • Includes inhibitor in all ports and stud-mounting hole
  • Patented two-in-one Sharkbite™ mounting hole feature allows the connector to fit on a 5/8” - 11 or 1” - 14 transformer stud. Both sizes fit in the same hole
  • Sharkbite™ mounting hole feature provides 10 times the surface area contact on the stud over traditional connectors
  • The Sharkbite™ feature also securely locks the connector onto the stud to eliminate wobble when installing the conductors
  • Fully tested to ANSI C119.4 for Class ‘A’ connectors
  • 105°C Rated black plastisol cover available

General

Catalog Number

NUB750-3I