Image of UCC-D01 Submersible Connector for Direct Burial, Below-Grade Boxes, and Network Underground. For Use with Copper Compression Lugs
Image of UCC-D01 Submersible Connector for Direct Burial, Below-Grade Boxes, and Network Underground. For Use with Copper Compression Lugs

Submersible Connector for Direct Burial, Below-Grade Boxes, and Network Underground. For Use with Copper Compression Lugs

Brand: Connector Mfg. Co. (CMC)

Catalog ID: UCC-D01

Submersible Connector for Direct Burial, Below-Grade Boxes, and Network Underground. For Use with Copper Compression Lugs

Connects copper conductors through 1000 kcmil with two-hole NEMA compression lugs;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5;Stainless steel mounting hardware included;Boots are watertight EPDM rubber;Repairs 350 kcmil down to #10 wire sizes;For installation CMC® recommends the use of a 9" insulated Allen wrench;A torque wrench should be used to ensure the proper torque is achieved

  • Connects copper conductors through 1000 kcmil with two-hole NEMA compression lugs
  • Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5
  • Stainless steel mounting hardware included
  • Boots are watertight EPDM rubber
  • Repairs 350 kcmil down to #10 wire sizes
  • For installation CMC® recommends the use of a 9" insulated Allen wrench
  • A torque wrench should be used to ensure the proper torque is achieved

Product details

General

Catalog Number

UCC-D01

Insulation

EPDM Rubber

Material

Copper, Tin Plated

Number Of Outlets

2

Dimensions

Length

3 in

Width

11 in

Resources and downloads