Brand: Connector Mfg. Co. (CMC)
Catalog ID: TSCL
EPDM rubber covers for insulating 600 volt compression splice connections including those subject to water submersion at head pressures of three feet or less. Also suitable for direct burial. Ends have stepped sealed surfaces to accommodate a wide variety of conductor sizes. Installer cuts off these ends to fit the specific application.;Meets the performance requirements of ANSI C119.1, ANSI C119.4 and Western Underground Committee Guide 2.5
Catalog Number
TSCL
Material
Rubber, EPDM
UPC
192663118083
Length
6.28 in
Voltage Rating
600 V